500 mA High Voltage Bipolar Junction Transistors

Favorite

Overview

These 500 mA High Voltage Bipolar Junction Transistors are designed for general purpose switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • -
  • -
  • Voltage and Current are Negative for PNP Transistors

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N6517BU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

PNP

General Purpose

0.5

0.5

350

350

6

0.9

2

30

200

40

0.625

Price N/A

More Details

2N6517TA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

PNP

General Purpose

0.5

0.5

350

350

6

0.9

2

30

200

40

0.625

$0.0477

More Details

Show More

1-25 of 25

Products per page

Jump to :